Quantity | Unit price |
---|---|
500 - 2499 | £ 0.1585 |
2500 - 9999 | £ 0.1426 |
10000 + | £ 0.1283 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
W | 5.6 mm |
---|---|
W | 0.22 in |
D | 7.6 - 8.9 mm |
D | 7.6 - 8.9 mm |
Mount Style | Interlocking Design |
Colour | Black |
Material | PA |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.