Quantity | Unit price |
---|---|
250 - 1249 | £ 0.2613 |
1250 - 4999 | £ 0.2352 |
5000 + | £ 0.2117 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
W | 6.4 mm |
---|---|
W | 0.252 in |
D | 22.5 - 26.0 mm |
D | 22.5 - 26.0 mm |
Mount Style | Interlocking Design |
Colour | Black |
Material | PA |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.