Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.
They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.
Series Code :SRV0000, SRV0002, SRV0001, SR1934
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Colour | Mount Style | W | View | |
---|---|---|---|---|---|---|---|
£ 0.4224 - £ 0.4405 | 43768 In stock |
25.0 - 28.0 mm
25.0 - 28.0 mm
|
Black
|
Quick Assembly
|
0.276 in
7.0 mm
|
||
£ 0.9143 - £ 0.9533 | 4381 In stock |
35.0 - 38.5 mm
35.0 - 38.5 mm
|
Black
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 0.9352 - £ 0.9741 | 3850 In stock |
47.0 - 50.5 mm
47.0 - 50.5 mm
|
Black
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 1.598 - £ 1.6675 | 1656 In stock |
60.0 - 65.0 mm
60.0 - 65.0 mm
|
Black
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 1.737 - £ 1.8065 | 990 In stock |
80.0 - 85.0 mm
80.0 - 85.0 mm
|
Black
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 0.2987 - £ 0.3112 | 600 In stock |
12.0 - 13.5 mm
12.0 - 13.5 mm
|
Grey
|
Quick Assembly
|
0.236 in
6.0 mm
|
||
£ 0.3238 - £ 0.3376 | 6996 In stock |
10.2 - 12.0 mm
10.2 - 12.0 mm
|
Grey
|
Quick Assembly
|
0.236 in
6.0 mm
|
||
£ 0.4043 - £ 0.421 | 3400 In stock |
12.8 - 15.0 mm
12.8 - 15.0 mm
|
White
|
Quick Assembly
|
0.276 in
7.0 mm
|
||
£ 0.3766 - £ 0.3918 | 12700 In stock |
18.2 - 20.5 mm
18.2 - 20.5 mm
|
Grey
|
Quick Assembly
|
0.276 in
7.0 mm
|
||
£ 0.4141 - £ 0.4321 | 7511 In stock |
22.0 - 25.0 mm
22.0 - 25.0 mm
|
Grey
|
Quick Assembly
|
0.276 in
7.0 mm
|
||
£ 0.4307 - £ 0.4488 | 6191 In stock |
27.0 - 30.0 mm
27.0 - 30.0 mm
|
Grey
|
Quick Assembly
|
0.295 in
7.5 mm
|
||
£ 0.9143 - £ 0.9533 | 11446 In stock |
35.0 - 38.5 mm
35.0 - 38.5 mm
|
Grey
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 0.931 - £ 0.9685 | Request the lead time here |
11.0 - 47.5 mm
11.0 - 47.5 mm
|
Grey
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 0.9755 - £ 1.0158 | 1900 In stock |
56.5 - 60.5 mm
56.5 - 60.5 mm
|
Grey
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 1.5703 - £ 1.6397 | 3890 In stock |
66.0 - 70.0 mm
66.0 - 70.0 mm
|
White
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 1.6675 - £ 1.737 | 1950 In stock |
80.0 - 85.0 mm
80.0 - 85.0 mm
|
Grey
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 0.2862 - £ 0.2973 | 11738 In stock |
6.6 - 8.0 mm
6.6 - 8.0 mm
|
Black
|
Quick Assembly
|
0.197 in
5.0 mm
|
||
£ 0.446 - £ 0.4641 | 7024 In stock |
12.8 - 15.0 mm
12.8 - 15.0 mm
|
Black
|
Quick Assembly
|
0.276 in
7.0 mm
|
||
£ 0.4043 - £ 0.421 | 5213 In stock |
20.5 - 23.0 mm
20.5 - 23.0 mm
|
Black
|
Quick Assembly
|
0.276 in
7.0 mm
|
||
£ 0.5433 - £ 0.5655 | 213277 In stock |
29.5 - 32.5 mm
29.5 - 32.5 mm
|
Black
|
Quick Assembly
|
0.295 in
7.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.