Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.
They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.
Series Code :SRV0000, SRV0002, SRV0001, SR1934
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Colour | Mount Style | W | View | |
---|---|---|---|---|---|---|---|
£ 1.0172 - £ 1.0589 | 1950 In stock |
56.5 - 60.5 mm
56.5 - 60.5 mm
|
Black
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 1.7092 - £ 1.7787 | 1640 In stock |
76.0 - 80.0 mm
76.0 - 80.0 mm
|
Black
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 0.2862 - £ 0.2973 | 3807 In stock |
6.6 - 8.0 mm
6.6 - 8.0 mm
|
White
|
Quick Assembly
|
0.197 in
5.0 mm
|
||
£ 0.3112 - £ 0.3238 | 19577 In stock |
9.2 - 10.5 mm
9.2 - 10.5 mm
|
White
|
Quick Assembly
|
0.197 in
5.0 mm
|
||
£ 0.4043 - £ 0.421 | 5400 In stock |
12.8 - 15.0 mm
12.8 - 15.0 mm
|
Grey
|
Quick Assembly
|
0.276 in
7.0 mm
|
||
£ 0.3821 - £ 0.3974 | 6593 In stock |
17.0 - 18.5 mm
17.0 - 18.5 mm
|
White
|
Quick Assembly
|
0.276 in
7.0 mm
|
||
£ 0.4043 - £ 0.421 | 2966 In stock |
20.5 - 23.0 mm
20.5 - 23.0 mm
|
White
|
Quick Assembly
|
0.276 in
7.0 mm
|
||
£ 0.4224 - £ 0.4405 | 192 In stock |
25.0 - 28.0 mm
25.0 - 28.0 mm
|
White
|
Quick Assembly
|
0.276 in
7.0 mm
|
||
£ 0.6308 - £ 0.6573 | 32 In stock |
32.5 - 35.5 mm
32.5 - 35.5 mm
|
White
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 0.9533 - £ 0.9922 | Request the lead time here |
41.0 - 44.5 mm
41.0 - 44.5 mm
|
White
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 0.9352 - £ 0.9741 | 250 In stock |
53.0 - 57.0 mm
53.0 - 57.0 mm
|
Grey
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 1.5425 - £ 1.6119 | 550 In stock |
60.0 - 65.0 mm
60.0 - 65.0 mm
|
White
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 1.6397 - £ 1.7092 | 9890 In stock |
76.0 - 80.0 mm
76.0 - 80.0 mm
|
White
|
Quick Assembly
|
0.315 in
8.0 mm
|
||
£ 0.1328 - £ 0.164 | 5000 In stock |
9.1 - 10.0 mm
9.1 - 10.0 mm
|
Natural
|
Interlocking Design
|
0.22 in
5.6 mm
|
||
£ 0.8643 - £ 0.9004 | 100 In stock |
15.0 - 16.0 mm
15.0 - 16.0 mm
|
Natural
|
|
1.732 in
44.0 mm
|
||
£ 0.8643 - £ 0.9004 | 71 In stock |
15.0 - 16.0 mm
15.0 - 16.0 mm
|
Natural
|
|
1.732 in
44.0 mm
|
||
£ 0.1444 - £ 0.1783 | Request the lead time here |
10.4 - 11.9 mm
10.4 - 11.9 mm
|
Natural
|
Interlocking Design
|
0.252 in
6.4 mm
|
||
£ 0.168 - £ 0.2074 | 1368 In stock |
17.0 - 19.7 mm
17.0 - 19.7 mm
|
Natural
|
Interlocking Design
|
0.22 in
5.6 mm
|
||
£ 0.3079 - £ 0.3801 | 2785 In stock |
31.8 - 36.2 mm
31.8 - 36.2 mm
|
Natural
|
Interlocking Design
|
0.295 in
7.5 mm
|
||
£ 0.3637 - £ 0.449 | 1200 In stock |
47.5 - 54.0 mm
47.5 - 54.0 mm
|
Natural
|
Interlocking Design
|
0.406 in
10.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.