Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.
They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.
Series Code :SRV0000, SRV0002, SRV0001, SR1934
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Colour | Mount Style | W | View | |
---|---|---|---|---|---|---|---|
£ 0.1639 - £ 0.2023 | 1000 In stock |
15.2 - 17.2 mm
15.2 - 17.2 mm
|
Black
|
Interlocking Design
|
0.252 in
6.4 mm
|
||
£ 0.17 - £ 0.2099 | 999 In stock |
19.0 - 22.2 mm
19.0 - 22.2 mm
|
Black
|
Interlocking Design
|
0.217 in
5.5 mm
|
||
£ 0.3491 - £ 0.431 | 200 In stock |
45.5 - 53.4 mm
45.5 - 53.4 mm
|
Black
|
Interlocking Design
|
0.343 in
8.7 mm
|
||
£ 0.1328 - £ 0.164 | 4000 In stock |
9.1 - 10.0 mm
9.1 - 10.0 mm
|
Black
|
Interlocking Design
|
0.22 in
5.6 mm
|
||
£ 0.1283 - £ 0.1585 | 1498 In stock |
7.6 - 8.9 mm
7.6 - 8.9 mm
|
Black
|
Interlocking Design
|
0.22 in
5.6 mm
|
||
£ 0.1639 - £ 0.2023 | 2000 In stock |
13.7 - 15.4 mm
13.7 - 15.4 mm
|
Black
|
Interlocking Design
|
0.252 in
6.4 mm
|
||
£ 0.2117 - £ 0.2613 | 598 In stock |
22.5 - 26.0 mm
22.5 - 26.0 mm
|
Black
|
Interlocking Design
|
0.252 in
6.4 mm
|
||
£ 0.3373 - £ 0.4164 | 153 In stock |
40.5 - 46.0 mm
40.5 - 46.0 mm
|
Black
|
Interlocking Design
|
0.343 in
8.7 mm
|
||
£ 0.1721 - £ 0.2125 | 1450 In stock |
21.3 - 23.9 mm
21.3 - 23.9 mm
|
Natural
|
Interlocking Design
|
0.22 in
5.6 mm
|
||
£ 0.1972 - £ 0.2435 | 250 In stock |
22.2 - 22.9 mm
22.2 - 22.9 mm
|
Black
|
Double Grip
|
0.276 in
7.0 mm
|
||
£ 0.3438 - £ 0.4244 | 1497 In stock |
32.0 - 34.8 mm
32.0 - 34.8 mm
|
Black
|
Double Grip
|
0.358 in
9.1 mm
|
||
£ 0.1479 - £ 0.1826 | 2240 In stock |
12.1 - 13.6 mm
12.1 - 13.6 mm
|
Natural
|
Interlocking Design
|
0.22 in
5.6 mm
|
||
22DGHC00T | £ 0.3659 - £ 0.4518 | 120 In stock |
43.2 - 46.2 mm
43.2 - 46.2 mm
|
Black
|
Double Grip
|
0.35 in
8.9 mm
|
|
£ 0.168 - £ 0.2074 | 499 In stock |
18.5 - 20.1 mm
18.5 - 20.1 mm
|
Natural
|
Interlocking Design
|
0.22 in
5.6 mm
|
||
£ 0.3293 - £ 0.4065 | 1066 In stock |
35.7 - 40.9 mm
35.7 - 40.9 mm
|
Natural
|
Interlocking Design
|
0.343 in
8.7 mm
|
||
£ 0.3681 - £ 0.4545 | 1400 In stock |
53.9 - 60.7 mm
53.9 - 60.7 mm
|
Natural
|
Interlocking Design
|
0.406 in
10.3 mm
|
||
£ 0.11 - £ 0.1358 | 20464 In stock |
9.2 - 10.3 mm
9.2 - 10.3 mm
|
Black
|
Double Grip
|
0.177 in
4.5 mm
|
||
£ 0.1604 - £ 0.198 | Request the lead time here |
13.1 - 15.1 mm
13.1 - 15.1 mm
|
Black
|
Double Grip
|
0.283 in
7.2 mm
|
||
£ 0.1901 - £ 0.2347 | 1849 In stock |
20.3 - 23.0 mm
20.3 - 23.0 mm
|
Black
|
Double Grip
|
0.252 in
6.4 mm
|
||
£ 0.2408 - £ 0.2973 | 1154 In stock |
28.8 - 32.2 mm
28.8 - 32.2 mm
|
Black
|
Double Grip
|
0.354 in
9.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.