Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.214 |
5000 - 9999 | £ 0.2098 |
10000 + | £ 0.2056 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Panel Thickness Range | 5.0 - 14.0 mm |
---|---|
Panel Thickness Range | 0.197 - 0.551 in |
Compatible Hole Diameter | 10.6 mm |
Compatible Hole Diameter | 0.417 in |
Head Diameter | 21.5 mm |
Head Diameter | 0.846 in |
Head Height | 1.4 mm |
Head Height | 0.055 in |
Anchor Length | 28.0 mm |
Anchor Length | 1.102 in |
Hole Diameter | 10.6 mm |
Hole Diameter | 0.417 in |
Rivet Type | Screw Rivet |
Rivet Head Shape | Truss |
Drive Type | Cross Recess Drive |
Style | 5 |
Rivet Material | Polyamide PA6 |
Pin Material | Polyamide PA6 |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.