Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.4904 |
5000 + | £ 0.3402 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Panel Thickness Range | 6.4 mm |
---|---|
Panel Thickness Range | 0.252 in |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.252 in |
Head Diameter | 14.3 mm |
Head Diameter | 0.563 in |
Head Height | 2.8 mm |
Head Height | 0.11 in |
Anchor Length | 19.0 mm |
Anchor Length | 0.748 in |
Hole Diameter | 6.4 mm |
Hole Diameter | 0.252 in |
Rivet Type | Screw Rivet |
Rivet Fitting Style | Screw-In |
Rivet Head Shape | Mushroom |
Drive Type | Slotted Drive |
Style | Fixed Dowel |
Rivet Material | Impact Modified Nylon 6/6 |
Pin Material | Steel |
Colour | White |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue