Quantity | Unit price |
---|---|
1 + | £ 4.0849 |
Finish | Matt |
---|---|
Handle Type | Keyed Handle |
Mounting Hole Length | 20.2 mm |
Mounting Hole Length | 0.795 in |
Mounting Hole Width | 22.2 mm |
Mounting Hole Width | 0.874 in |
Key Type | Keyed To Differ |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.