Menu Search

Plastic U-Nuts

In production

A range of U-shaped nuts that are edge mounted. They easily slide on to the edges of thin sheet materials and panels.

These nuts can be used as an alternative solution to threaded inserts and clinch fasteners. They are available in a choice of different mounting styles to suit your project needs, including; panel edge mounting, edge to edge panel corner mounting and edge to edge panel mounting.

Thread sizes include M5 and M6.

  • Material: Polyamide (PA)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Maximum Panel Thickness View
10303146 £ 0.17 - £ 0.1771 Request the lead time here
M6
£ 0.2763 - £ 0.282 Request the lead time here
M6
£ 0.2046 - £ 0.2129 Request the lead time here
M6
£ 0.2763 - £ 0.282 Request the lead time here
M5
£ 0.2696 - £ 0.2751 Request the lead time here
M6
10303139 £ 0.2381 - £ 0.248 Request the lead time here
M5
Sheet Edge Insert 20.5 mm (L) PA Black

10303146

Price Range
£ 0.1771 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Panel Edge
  • Thread Size
    M6
  • Overall Length
    20.5 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyamide
Sheet Edge Insert 29.0 mm (L) PA Black

10303115

Price Range
£ 0.282 - £ 0.2763

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Panel Edge
  • Thread Size
    M6
  • Overall Length
    29.0 mm
  • Overall Width
    19.0 mm
  • Full Material
    Polyamide
Sheet Edge Insert 32.5 mm (L) PA Black

10435991

Price Range
£ 0.2129 - £ 0.2046

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Edge to Edge Panel
  • Thread Size
    M6
  • Overall Length
    32.5 mm
  • Overall Width
    31.5 mm
  • Full Material
    Polyamide
Sheet Edge Insert 33.0 mm (L) PA Black

10303122

Price Range
£ 0.282 - £ 0.2763

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Edge to Edge Panel Corner
  • Thread Size
    M5
  • Overall Length
    33.0 mm
  • Overall Width
    19.0 mm
  • Full Material
    Polyamide
Sheet Edge Insert 23.0 mm (L) PA Black

10435984

Price Range
£ 0.2751 - £ 0.2696

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Edge to Edge Panel Corner
  • Thread Size
    M6
  • Overall Length
    23.0 mm
  • Overall Width
    31.5 mm
  • Full Material
    Polyamide
Sheet Edge Insert 27.0 mm (L) PA Black

10303139

Price Range
£ 0.248 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Panel Edge
  • Thread Size
    M5
  • Overall Length
    27.0 mm
  • Overall Width
    18.0 mm
  • Full Material
    Polyamide