Quantity | Unit price |
---|---|
50 - 499 | £ 1.0088 |
500 - 999 | £ 0.4613 |
1000 + | £ 0.4518 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Style | Small Adhesive Base |
---|---|
Base Type | Adhesive Base |
Colour | Clear |
Full Material | Acrylonitrile Butadiene Styrene |
Base Diameter | 28.0 mm |
Base Diameter | 1.102 in |
Base Height | 15.0 mm |
Base Height | 0.591 in |
Price per piece incl VAT | 1.1869 GBP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue