Pop Clip used in point of sale marketing displays, signage and other retail applications, as well as in furniture. It is easy and quick to install and remove.
These clips are available in designs such as standard clips, butterfly clips, and card holder suitable for a wide variety of sizes and applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Style | Base Type | Base Height | Base Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.4518 - £ 1.0088 | 4500 In stock |
Small Adhesive Base
|
Adhesive Base
|
0.591 in
15.0 mm
|
1.102 in
28.0 mm
|
||||||
497024 | £ 1.5881 - £ 1.5881 | 2497 In stock |
Magnetic Base
|
Magnetic Base
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
|||||
£ 0.3176 - £ 0.7059 | 3000 In stock |
Medium Base
|
Non Adhesive
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue