Quantity | Unit price |
---|---|
1000 + | £ 0.23 |
Compatible Panel Thickness Range | 6.5 - 9.5 mm |
---|---|
Compatible Panel Thickness Range | 0.256 - 0.374 in |
Compatible Hole Diameter | 3.3 mm |
Compatible Hole Diameter | 0.13 in |
Head Diameter | 2.1 mm |
Head Diameter | 0.083 in |
Head Height | 1.4 mm |
Head Height | 0.055 in |
Rivet Type | Pop Rivet |
Rivet Head Shape | Truss |
Rivet Fitting Style | Push-In |
Colour | Beige |
Material | PC |
Full Material | Polycarbonate |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue