Quantity | Unit price |
---|---|
1000 + | £ 0.0288 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Component Type | Pozidrive Screw Cap |
---|---|
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Colour | Black |
Compatible Screw Sizes (All) | M2 |
Overall Diameter | 12.0 mm |
Overall Diameter | 0.472 in |
Overall Height | 4.1 mm |
Overall Height | 0.161 in |
Cap Inside Diameter | 9.5 mm |
Cap Inside Diameter | 0.374 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue