Quantity | Unit price |
---|---|
1 - 4 | £ 102.46 |
5 - 9 | £ 92.21 |
10 - 19 | £ 87.09 |
20 - 49 | £ 76.85 |
50 + | £ 66.60 |
For Bolt | M5 |
---|---|
h1 | 26.0 |
h2 | 22.0 |
d1 | 25.0 |
d2 | 5.5 |
d3 | M15x1.0 |
a | 4° |
Load with bolt max. kN | 24.2 |
Load without bolt max. kN | 27.1 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue