Quantity | Unit price |
---|---|
1 - 4 | £ 105.57 |
5 - 9 | £ 95.01 |
10 - 19 | £ 89.73 |
20 - 49 | £ 79.18 |
50 + | £ 68.62 |
For Bolt | M16 |
---|---|
h1 | 48.0 |
h2 | 41.0 |
d1 | 45.0 |
d2 | 17.5 |
d3 | M30x1.5 |
a | 4° |
Load with bolt max. kN | 45.5 |
Load without bolt max. kN | 120.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue