Quantity | Unit price |
---|---|
1 - 4 | £ 126.34 |
5 - 9 | £ 113.71 |
10 - 19 | £ 107.39 |
20 - 49 | £ 94.76 |
50 + | £ 82.12 |
For Bolt | M12 |
---|---|
h1 | 48.0 |
h2 | 41.0 |
d1 | 45.0 |
d2 | 13.5 |
d3 | M30x1.5 |
a | 4° |
Load with bolt max. kN | 54.8 |
Load without bolt max. kN | 84.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue