Quantity | Unit price |
---|---|
1 - 4 | £ 100.90 |
5 - 9 | £ 90.81 |
10 - 19 | £ 85.77 |
20 - 49 | £ 75.68 |
50 + | £ 65.59 |
For Bolt | M5 |
---|---|
h1 | 50.0 |
h2 | 35.0 |
h3 | 15.0 |
d1 | 25.0 |
d2 | 5.5 |
d3 | M15x1.0 |
a | 4° |
Load with bolt max. kN | 33.4 |
Load without bolt max. kN | 40.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue