Quantity | Unit price |
---|---|
1 - 4 | £ 125.44 |
5 - 9 | £ 112.90 |
10 - 19 | £ 106.62 |
20 - 49 | £ 94.08 |
50 + | £ 81.54 |
For Bolt | M10 |
---|---|
h1 | 79.0 |
h2 | 54.0 |
h3 | 25.0 |
d1 | 45.0 |
d2 | 11.0 |
d3 | M30x1.5 |
a | 4° |
Load with bolt max. kN | 92.9 |
Load without bolt max. kN | 120.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue