Quantity | Unit price |
---|---|
1 - 4 | £ 209.09 |
5 - 9 | £ 188.18 |
10 - 19 | £ 177.73 |
20 - 49 | £ 156.82 |
50 + | £ 135.91 |
For Bolt | M16 |
---|---|
h1 | 102.0 |
h2 | 70.0 |
h3 | 32.0 |
d1 | 58.0 |
d2 | 17.5 |
d3 | M40x1.5 |
a | 4° |
Load with bolt max. kN | 92.9 |
Load without bolt max. kN | 148.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue