Quantity | Unit price |
---|
For Bolt | M30 |
---|---|
h1 | 123.0 |
h2 | 80.0 |
h3 | 43.0 |
d1 | 70.0 |
d2 | 33.0 |
d3 | M50x1.5 |
a | 4° |
Load with bolt max. kN | 53.0 |
Load without bolt max. kN | 330.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue