Menu Search

Precision Adjusters - Tilt Head

In stock

These Tilt Head Precision Adjusters provide fine-tuning capabilities, allowing for exact item positioning, alignment, or calibration. The tilt mechanism is the adjusters heart, allowing for exact angular adjustment of the mounting platform.

They are designed for applications with limited space and may be modified to provide optimal performance and desired outcomes.

Once adjusted, it retains its position, ensuring steadiness during operation. This is especially important when vibrations, external forces, or temperature changes may affect installation. Commonly found in electronics, robotics, machine tools, and medical equipment.

  • Once adjusted, it retains its position, ensuring steadiness during operation.
  • Designed for applications with limited space.
  • Used in electronics, robotics, machine tools, and medical equipment.
Material: Steel, Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
119 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material d2 d3 h1 View
£ 185.46 - £ 285.32 4 In stock
123.0
M20
70.0
Stainless Steel
22.0
M50x1.5
83.0
£ 52.66 - £ 81.01 Request the lead time here
22.0
M5
25.0
Steel
5.5
M15x1.0
26.0
£ 58.45 - £ 89.93 Request the lead time here
27.0
M4
25.0
Steel
4.5
M15x1.0
31.0
£ 68.62 - £ 105.57 Request the lead time here
41.0
M16
45.0
Steel
17.5
M30x1.5
48.0
£ 100.30 - £ 154.31 Request the lead time here
61.0
M20
70.0
Steel
26.0
M50x1.5
71.0
£ 100.30 - £ 154.31 Request the lead time here
61.0
M30
70.0
Steel
39.0
M50x1.5
71.0
£ 66.38 - £ 102.12 Request the lead time here
27.0
M4
25.0
Stainless Steel
4.5
M15x1.0
31.0
£ 70.02 - £ 107.72 Request the lead time here
32.0
M10
32.0
Stainless Steel
11.0
M20x1.0
37.0
£ 164.84 - £ 253.60 Request the lead time here
61.0
M20
70.0
Stainless Steel
26.0
M50x1.5
71.0
£ 80.86 - £ 124.40 11 In stock
79.0
M10
45.0
Stainless Steel
11.0
M30x1.5
54.0
£ 55.47 - £ 85.34 1 In stock
26.0
M8
32.0
Steel
9.0
M20x1.0
31.0
£ 74.89 - £ 115.21 Request the lead time here
44.0
M20
58.0
Steel
22.0
M40x1.5
53.0
£ 88.72 - £ 136.49 9 In stock
50.0
M24
70.0
Steel
26.0
M50x1.5
60.0
£ 54.94 - £ 84.53 Request the lead time here
63.0
M10
32.0
Steel
11.0
M20x1.0
43.0
£ 63.81 - £ 98.17 Request the lead time here
79.0
M16
45.0
Steel
17.5
M30x1.5
54.0
£ 104.58 - £ 160.89 Request the lead time here
123.0
M20
70.0
Steel
22.0
M50x1.5
83.0
£ 65.59 - £ 100.90 Request the lead time here
35.0
M6
25.0
Steel
6.5
M15x1.0
50.0
£ 72.67 - £ 111.80 15 In stock
43.0
M6
32.0
Steel
6.6
M20x1.0
63.0
£ 97.49 - £ 149.98 1 In stock
70.0
M24
58.0
Steel
26.0
M40x1.5
102.0
£ 92.90 - £ 142.92 Request the lead time here
44.0
M16
58.0
Stainless Steel
17.5
M40x1.5
53.0
  • of 6
Precision Adjuster M20 70.0 83.0 Stainless Steel

20202194

Price Range
£ 285.32 - £ 185.46

Stock Levels
4 In stock
Attributes
  • For Bolt
    M20
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    22.0
Precision Adjuster M5 25.0 26.0 Steel

20202262

Price Range
£ 81.01 - £ 52.66

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    26.0
  • h2
    22.0
  • d1
    25.0
  • d2
    5.5
Precision Adjuster M4 25.0 31.0 Steel

20199951

Price Range
£ 89.93 - £ 58.45

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    31.0
  • h2
    27.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M16 45.0 48.0 Steel

20200039

Price Range
£ 105.57 - £ 68.62

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    48.0
  • h2
    41.0
  • d1
    45.0
  • d2
    17.5
Precision Adjuster M20 70.0 71.0 Steel

20200077

Price Range
£ 154.31 - £ 100.30

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    71.0
  • h2
    61.0
  • d1
    70.0
  • d2
    26.0
Precision Adjuster M30 70.0 71.0 Steel

20200091

Price Range
£ 154.31 - £ 100.30

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M30
  • h1
    71.0
  • h2
    61.0
  • d1
    70.0
  • d2
    39.0
Precision Adjuster M4 25.0 31.0 Stainless Steel

20200107

Price Range
£ 102.12 - £ 66.38

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    31.0
  • h2
    27.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M10 32.0 37.0 Stainless Steel

20200152

Price Range
£ 107.72 - £ 70.02

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    37.0
  • h2
    32.0
  • d1
    32.0
  • d2
    11.0
Precision Adjuster M20 70.0 71.0 Stainless Steel

20200220

Price Range
£ 253.60 - £ 164.84

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    71.0
  • h2
    61.0
  • d1
    70.0
  • d2
    26.0
Precision Adjuster M10 45.0 54.0 Stainless Steel

20200305

Price Range
£ 124.40 - £ 80.86

Stock Levels
11 In stock
Attributes
  • For Bolt
    M10
  • h1
    54.0
  • h2
    79.0
  • d1
    45.0
  • d2
    11.0
Precision Adjuster M8 32.0 31.0 Steel

20200480

Price Range
£ 85.34 - £ 55.47

Stock Levels
1 In stock
Attributes
  • For Bolt
    M8
  • h1
    31.0
  • h2
    26.0
  • d1
    32.0
  • d2
    9.0
Precision Adjuster M20 58.0 53.0 Steel

20200510

Price Range
£ 115.21 - £ 74.89

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    53.0
  • h2
    44.0
  • d1
    58.0
  • d2
    22.0
Precision Adjuster M24 70.0 60.0 Steel

20200541

Price Range
£ 136.49 - £ 88.72

Stock Levels
9 In stock
Attributes
  • For Bolt
    M24
  • h1
    60.0
  • h2
    50.0
  • d1
    70.0
  • d2
    26.0
Precision Adjuster M10 32.0 43.0 Steel

20200831

Price Range
£ 84.53 - £ 54.94

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    43.0
  • h2
    63.0
  • d1
    32.0
  • d2
    11.0
Precision Adjuster M16 45.0 54.0 Steel

20200862

Price Range
£ 98.17 - £ 63.81

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    54.0
  • h2
    79.0
  • d1
    45.0
  • d2
    17.5
Precision Adjuster M20 70.0 83.0 Steel

20200909

Price Range
£ 160.89 - £ 104.58

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M20
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    22.0
Precision Adjuster M6 25.0 50.0 Steel

20200954

Price Range
£ 100.90 - £ 65.59

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    50.0
  • h2
    35.0
  • h3
    15.0
  • d1
    25.0
Precision Adjuster M6 32.0 63.0 Steel

20200961

Price Range
£ 111.80 - £ 72.67

Stock Levels
15 In stock
Attributes
  • For Bolt
    M6
  • h1
    63.0
  • h2
    43.0
  • h3
    20.0
  • d1
    32.0
Precision Adjuster M24 58.0 102.0 Steel

20201036

Price Range
£ 149.98 - £ 97.49

Stock Levels
1 In stock
Attributes
  • For Bolt
    M24
  • h1
    102.0
  • h2
    70.0
  • h3
    32.0
  • d1
    58.0
Precision Adjuster M16 58.0 53.0 Stainless Steel

20201463

Price Range
£ 142.92 - £ 92.90

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    53.0
  • h2
    44.0
  • d1
    58.0
  • d2
    17.5