Quantity | Unit price |
---|---|
1 - 4 | £ 60.88 |
5 - 9 | £ 54.79 |
10 - 19 | £ 51.75 |
20 - 49 | £ 45.66 |
50 + | £ 39.57 |
Adjuster Type | Standard |
---|---|
For Bolt | M5 |
h1 | 19.0 |
h2 | 15.0 |
h3 | 4.0 |
d1 | 25.0 |
d2 | 5.5 |
d3 | M15x1.0 |
Load with bolt max. kN | 22.24 |
Load without bolt max. kN | 27.1 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue