Quantity | Unit price |
---|---|
1 - 4 | £ 63.09 |
5 - 9 | £ 56.78 |
10 - 19 | £ 53.63 |
20 - 49 | £ 47.32 |
50 + | £ 41.01 |
Adjuster Type | With Locknut |
---|---|
For Bolt | M4 |
h1 | 24.0 |
h2 | 20.0 |
h3 | 4.0 |
d1 | 25.0 |
d2 | 4.5 |
d3 | M15x1.0 |
Load with bolt max. kN | 36.00 |
Load without bolt max. kN | 40.00 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue