Quantity | Unit price |
---|---|
1 - 4 | £ 77.35 |
5 - 9 | £ 69.62 |
10 - 19 | £ 65.75 |
20 - 49 | £ 58.01 |
50 + | £ 50.28 |
Adjuster Type | With Locknut |
---|---|
For Bolt | M8 |
h1 | 29.0 |
h2 | 24.0 |
h3 | 5.0 |
d1 | 32.0 |
d2 | 9.0 |
d3 | M20x1.0 |
Load with bolt max. kN | 48.00 |
Load without bolt max. kN | 65.00 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue