Quantity | Unit price |
---|
Adjuster Type | With Locknut |
---|---|
For Bolt | M10 |
h1 | 36.0 |
h2 | 29.0 |
h3 | 7.0 |
d1 | 45.0 |
d2 | 11.0 |
d3 | M30x1.5 |
Load with bolt max. kN | 64.01 |
Load without bolt max. kN | 84.00 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue