Quantity | Unit price |
---|---|
1 - 4 | £ 83.90 |
5 - 9 | £ 75.51 |
10 - 19 | £ 71.32 |
20 - 49 | £ 62.93 |
50 + | £ 54.54 |
Adjuster Type | With Locknut |
---|---|
For Bolt | M4 |
h1 | 43.0 |
h2 | 33.0 |
h3 | 10.0 |
d1 | 25.0 |
d2 | 4.5 |
d3 | M15x1.0 |
Load with bolt max. kN | 24.14 |
Load without bolt max. kN | 27.10 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue