Quantity | Unit price |
---|---|
1 - 4 | £ 104.55 |
5 - 9 | £ 94.10 |
10 - 19 | £ 88.87 |
20 - 49 | £ 78.41 |
50 + | £ 67.96 |
Adjuster Type | With Locknut |
---|---|
For Bolt | M10 |
h1 | 67.0 |
h2 | 49.0 |
h3 | 18.0 |
d1 | 45.0 |
d2 | 11.0 |
d3 | M30x1.5 |
Load with bolt max. kN | 64.01 |
Load without bolt max. kN | 84.00 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.