Quantity | Unit price |
---|---|
1 - 4 | £ 53.41 |
5 - 9 | £ 48.07 |
10 - 19 | £ 45.40 |
20 - 49 | £ 40.06 |
50 + | £ 34.72 |
Adjuster Type | Standard |
---|---|
For Bolt | M8 |
h1 | 23.0 |
h2 | 18.0 |
h3 | 5.0 |
d1 | 32.0 |
d2 | 9.0 |
d3 | M20x1.0 |
Load with bolt max. kN | 48.00 |
Load without bolt max. kN | 65.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue