Quantity | Unit price |
---|---|
1 - 4 | £ 56.51 |
5 - 9 | £ 50.86 |
10 - 19 | £ 48.03 |
20 - 49 | £ 42.38 |
50 + | £ 36.73 |
Adjuster Type | Standard |
---|---|
For Bolt | M6 |
h1 | 43.0 |
h2 | 28.0 |
h3 | 15.0 |
d1 | 25.0 |
d2 | 6.6 |
d3 | M15x1.0 |
Load with bolt max. kN | 30.70 |
Load without bolt max. kN | 40.00 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.