Quantity | Unit price |
---|---|
1 - 4 | £ 77.81 |
5 - 9 | £ 70.03 |
10 - 19 | £ 66.14 |
20 - 49 | £ 58.36 |
50 + | £ 50.58 |
Adjuster Type | With Locknut |
---|---|
For Bolt | M6 |
h1 | 55.0 |
h2 | 41.0 |
h3 | 14.0 |
d1 | 32.0 |
d2 | 6.6 |
d3 | M20x1.0 |
Load with bolt max. kN | 55.70 |
Load without bolt max. kN | 65.00 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue