Quantity | Unit price |
---|---|
1 - 4 | £ 103.02 |
5 - 9 | £ 92.72 |
10 - 19 | £ 87.57 |
20 - 49 | £ 77.27 |
50 + | £ 66.96 |
Adjuster Type | With Locknut |
---|---|
For Bolt | M24 |
h1 | 86.0 |
h2 | 63.0 |
h3 | 23.0 |
d1 | 58.0 |
d2 | 26.0 |
d3 | M40x1.5 |
Load with bolt max. kN | 37.00 |
Load without bolt max. kN | 210.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue