Quantity | Unit price |
---|---|
1 - 4 | £ 159.45 |
5 - 9 | £ 143.51 |
10 - 19 | £ 135.53 |
20 - 49 | £ 119.59 |
50 + | £ 103.64 |
Adjuster Type | With Locknut |
---|---|
For Bolt | M20 |
h1 | 106.0 |
h2 | 77.0 |
h3 | 29.0 |
d1 | 70.0 |
d2 | 22.0 |
d3 | M50x1.5 |
Load with bolt max. kN | 210.0 |
Load without bolt max. kN | 330.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue