Quantity | Unit price |
---|---|
1 - 4 | £ 71.09 |
5 - 9 | £ 63.98 |
10 - 19 | £ 60.43 |
20 - 49 | £ 53.32 |
50 + | £ 46.21 |
Adjuster Type | Standard |
---|---|
For Bolt | M12 |
h1 | 29.0 |
h2 | 22.0 |
h3 | 7.0 |
d1 | 45.0 |
d2 | 13.5 |
d3 | M30x1.5 |
Load with bolt max. kN | 80.40 |
Load without bolt max. kN | 120.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue