Quantity | Unit price |
---|---|
1 - 4 | £ 68.82 |
5 - 9 | £ 61.94 |
10 - 19 | £ 58.50 |
20 - 49 | £ 51.62 |
50 + | £ 44.73 |
Adjuster Type | Standard |
---|---|
For Bolt | M8 |
h1 | 55.0 |
h2 | 35.0 |
h3 | 20.0 |
d1 | 32.0 |
d2 | 9.0 |
d3 | M20x1.0 |
Load with bolt max. kN | 30.86 |
Load without bolt max. kN | 43.40 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.