Quantity | Unit price |
---|---|
1 - 4 | £ 132.34 |
5 - 9 | £ 119.11 |
10 - 19 | £ 112.49 |
20 - 49 | £ 99.26 |
50 + | £ 86.02 |
Adjuster Type | Standard |
---|---|
For Bolt | M16 |
h1 | 86.0 |
h2 | 54.0 |
h3 | 32.0 |
d1 | 58.0 |
d2 | 17.5 |
d3 | M40x1.5 |
Load with bolt max. kN | 92.90 |
Load without bolt max. kN | 148.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue