Quantity | Unit price |
---|---|
1 - 4 | £ 219.68 |
5 - 9 | £ 197.71 |
10 - 19 | £ 186.73 |
20 - 49 | £ 164.76 |
50 + | £ 142.79 |
Adjuster Type | Standard |
---|---|
For Bolt | M24 |
h1 | 106.0 |
h2 | 66.0 |
h3 | 40.0 |
d1 | 70.0 |
d2 | 26.0 |
d3 | M50x1.5 |
Load with bolt max. kN | 97.30 |
Load without bolt max. kN | 225.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue