Quantity | Unit price |
---|---|
1 - 4 | £ 94.23 |
5 - 9 | £ 84.81 |
10 - 19 | £ 80.10 |
20 - 49 | £ 70.67 |
50 + | £ 61.25 |
Adjuster Type | With Locknut |
---|---|
For Bolt | M6 |
h1 | 55.0 |
h2 | 41.0 |
h3 | 14.0 |
d1 | 32.0 |
d2 | 6.6 |
d3 | M20x1.0 |
Load with bolt max. kN | 36.56 |
Load without bolt max. kN | 43.40 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue