A premium Draw Latch that includes latch and keeper.
This Latch Keeper features a gently curved low-profile surface mount design that resists accidental opening, during stress or vibration. The high-strength body encloses all working hardware for improved aesthetics and tamper resistance. A simple lever action provides secure latching with quick and easy access. The riveted construction enhances robust performance and durability.
These Drawer Latches are made from Die-Cast Zinc; they are suitable for indoor and outdoor applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Overall Width | Overall Height | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 12.0617 - £ 12.0617 | In production |
2.539 in
64.5 mm
|
Black
|
1.043 in
26.5 mm
|
0.669 in
17.0 mm
|
||||||
497539 | £ 14.0606 - £ 14.0606 | 15 In stock |
2.539 in
64.5 mm
|
Chrome
|
1.043 in
26.5 mm
|
0.669 in
17.0 mm
|
|||||
£ 15.3202 - £ 15.3202 | In production |
2.539 in
64.5 mm
|
Black
|
1.043 in
26.5 mm
|
0.669 in
17.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue