Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Handle Material | Base Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 28.1897 - £ 28.7648 | 29 In stock |
Non Threaded
|
7.756 in
197.0 mm
|
GF Technopolymer
|
1.024 in
26.0 mm
|
||||||
£ 32.9268 - £ 33.5977 | 3 In stock |
M10
|
7.795 in
198.0 mm
|
PA
|
1.772 in
45.0 mm
|
||||||
£ 18.7977 - £ 19.1811 | 67 In stock |
M8
|
5.039 in
128.0 mm
|
PA
|
1.339 in
34.0 mm
|
||||||
£ 6.9687 - £ 6.9687 | 11 In stock |
M8
|
3.425 in
87.0 mm
|
Thermoplastic
|
0.984 in
25.0 mm
|
||||||
£ 10.542 - £ 10.542 | 15 In stock |
M10
|
4.213 in
107.0 mm
|
Thermoplastic
|
1.102 in
28.0 mm
|
||||||
£ 7.6258 - £ 7.6258 | 23 In stock |
M8
|
3.622 in
92.0 mm
|
Thermoplastic
|
0.984 in
25.0 mm
|
||||||
£ 9.5973 - £ 9.5973 | In production |
M10
|
4.409 in
112.0 mm
|
Thermoplastic
|
1.142 in
29.0 mm
|
||||||
£ 6.5579 - £ 6.5579 | In production |
M8
|
3.031 in
77.0 mm
|
Thermoplastic
|
0.906 in
23.0 mm
|
||||||
£ 8.2693 - £ 8.2693 | In production |
M12
|
3.819 in
97.0 mm
|
Thermoplastic
|
1.024 in
26.0 mm
|
||||||
JCL-855 | £ 7.3657 - £ 7.3657 | 20 In stock |
M8
|
3.228 in
82.0 mm
|
Thermoplastic
|
0.906 in
23.0 mm
|
|||||
£ 9.862 - £ 9.862 | 2 In stock |
M12
|
4.016 in
102.0 mm
|
Thermoplastic
|
1.063 in
27.0 mm
|
||||||
£ 6.5579 - £ 6.5579 | 43 In stock |
M6
|
3.031 in
77.0 mm
|
Thermoplastic
|
0.906 in
23.0 mm
|
||||||
£ 8.2693 - £ 8.2693 | In production |
M10
|
3.819 in
97.0 mm
|
Thermoplastic
|
1.024 in
26.0 mm
|
||||||
£ 6.1198 - £ 6.1198 | In production |
M6
|
2.638 in
67.0 mm
|
Thermoplastic
|
0.787 in
20.0 mm
|
||||||
£ 8.2693 - £ 8.2693 | 59 In stock |
M10
|
4.016 in
102.0 mm
|
Thermoplastic
|
1.063 in
27.0 mm
|
||||||
£ 6.1198 - £ 6.1198 | 32 In stock |
M6
|
2.52 in
64.0 mm
|
Thermoplastic
|
0.787 in
20.0 mm
|
||||||
£ 6.9687 - £ 6.9687 | 1 In stock |
M10
|
3.425 in
87.0 mm
|
Thermoplastic
|
0.984 in
25.0 mm
|
||||||
£ 10.542 - £ 10.542 | In production |
M12
|
4.213 in
107.0 mm
|
Thermoplastic
|
1.102 in
28.0 mm
|
||||||
£ 7.6258 - £ 7.6258 | 74 In stock |
M10
|
3.622 in
92.0 mm
|
Thermoplastic
|
0.984 in
25.0 mm
|
||||||
£ 9.5973 - £ 9.5973 | In production |
M12
|
4.409 in
112.0 mm
|
Thermoplastic
|
1.142 in
29.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue