Quantity | Unit price |
---|---|
50 - 149 | £ 1.7067 |
150 - 399 | £ 1.3999 |
400 - 999 | £ 1.0469 |
1000 + | £ 0.9799 |
Body Thread Length | 2.4 mm |
---|---|
Body Thread Length | 0.094 in |
Force Full retraction | 8.0 N |
Force Full retraction | 8.0 N |
Initiating Force | 3.0 N |
Initiating Force | 3.0 N |
Nose Diameter | 3.0 mm |
Nose Diameter | 0.118 in |
Width | 0.7 mm |
Width | 0.028 in |
Body Thread Size | 3.5 mm |
Handle Type | Spring Plunger Handle |
Ball Material | Stainless Steel |
Body Material | Blue Acetal |
Stud Thread Size | 4.0 |
Type | 2 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.