Protective Netting is commonly used on furniture, but is also ideal for the external protection of gas cylinders and other irregular shaped objects. The netting provides damage protection to applications during transit and handling, and when items are in storage.
The netting is supplied in a handy dispensing carton, which will allow users to apply the netting easily and at pace.
.
Series Code: SR1027
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Maximum Wrapping Diameter | Minimum Wrapping Diameter | View | |
|---|---|---|---|---|---|---|---|
| 10261583 | £ 48.9296 - £ 48.9296 | Request the lead time here |
Red
|
LDPE
|
3.937 in
100.0 mm
|
1.969 in
50.0 mm
|
|
| 10261576 | £ 28.632 - £ 28.632 | 3 In stock |
Violet
|
LDPE
|
2.362 in
60.0 mm
|
0.984 in
25.0 mm
|
|
| £ 94.4149 - £ 94.4149 | Request the lead time here |
Yellow
|
LDPE
|
7.874 in
200.0 mm
|
3.937 in
100.0 mm
|
||
| £ 98.1286 - £ 98.1286 | Request the lead time here |
Black
|
LDPE
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
||
| 10261552 | £ 79.4044 - £ 79.4044 | 10 In stock |
Orange
|
LDPE
|
0.669 in
17.0 mm
|
0.236 in
6.0 mm
|
|
| 10261606 | £ 148.7592 - £ 148.7592 | Request the lead time here |
Blue
|
LDPE
|
15.748 in
400.0 mm
|
7.874 in
200.0 mm
|
|
| £ 71.0339 - £ 78.9266 | Request the lead time here |
Red
|
30% PCR
|
3.937 in
100.0 mm
|
1.969 in
50.0 mm
|
||
| £ 118.2309 - £ 131.3677 | Request the lead time here |
Yellow
|
30% PCR
|
7.874 in
200.0 mm
|
3.937 in
100.0 mm
|
||
| £ 39.8512 - £ 39.8512 | 27 In stock |
Natural
|
LDPE
|
3.15 in
80.0 mm
|
0.984 in
25.0 mm
|
||
| £ 190.5694 - £ 211.7438 | Request the lead time here |
Black
|
30% PCR
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
||
| £ 127.0737 - £ 141.193 | Request the lead time here |
Orange
|
30% PCR
|
0.669 in
17.0 mm
|
0.236 in
6.0 mm
|
||
| £ 140.9724 - £ 156.636 | Request the lead time here |
Blue
|
30% PCR
|
15.748 in
400.0 mm
|
7.874 in
200.0 mm
|
||
| £ 41.5702 - £ 46.1891 | Request the lead time here |
Violet
|
30% PCR
|
2.362 in
60.0 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue