Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Width | 22.6 mm |
---|---|
Base Width | 0.89 in |
Mounting Hole Diameter | 4.3 mm |
Mounting Hole Diameter | 0.169 in |
Mounting Hole Distance | 112.0 mm |
Mounting Hole Distance | 4.409 in |
Overall Height | 32.0 mm |
Overall Height | 1.26 in |
Overall Length | 140.0 mm |
Overall Length | 5.512 in |
Colour | Black |
Handle Colour | Black |
Handle Material | PP |
Handle Style | Pull Handle |
Material | PP |
Mount Type | Screw Mount |
Thread Size | Bore |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue