Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Width | 13.7 mm |
---|---|
Base Width | 0.539 in |
Mounting Hole Diameter | 3.3 mm |
Mounting Hole Diameter | 0.13 in |
Mounting Hole Distance | 66.3 mm |
Mounting Hole Distance | 2.61 in |
Overall Height | 19.0 mm |
Overall Height | 0.748 in |
Overall Length | 83.0 mm |
Overall Length | 3.268 in |
Colour | Black |
Handle Colour | Black |
Handle Material | PP |
Handle Style | Pull Handle |
Material | PP |
Mount Type | Screw Mount |
Commodity Code | 3926300090 |
Thread Size | Bore |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.