Quantity | Unit price |
---|---|
25 + | £ 2.5676 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 80.0 mm |
---|---|
Overall Height | 3.15 in |
Overall Length | 80.0 mm |
Overall Length | 3.15 in |
Colour | Black |
Handle Material | Polyamide Glass Filled |
Material | PA |
Mount Type | Screw On |
Thread Size | Non Threaded |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue