Quantity | Unit price |
---|---|
1 - 4 | £ 17.7702 |
5 + | £ 15.9932 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Width | 28.0 mm |
---|---|
Base Width | 1.102 in |
Mounting Hole Diameter | 6.0 mm |
Mounting Hole Diameter | 0.236 in |
Mounting Hole Distance | 120.0 mm |
Mounting Hole Distance | 4.724 in |
Overall Height | 50.0 mm |
Overall Height | 1.969 in |
Overall Length | 140.0 mm |
Overall Length | 5.512 in |
Colour | Black |
Handle Colour | Black |
Handle Material | PA6 GFR30 |
Handle Style | Pull Handle |
Material | PA6 GFR30 |
Mount Type | Screw Mount |
Commodity Code | 3926909790 |
Thread Size | M5 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.