Quantity | Unit price |
---|---|
1 - 49 | £ 14.5046 |
50 + | £ 5.2461 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 126.0 mm |
---|---|
Base Length | 4.961 in |
Base Width | 24.0 mm |
Base Width | 0.945 in |
Mounting Hole Distance | 108.0 mm |
Mounting Hole Distance | 4.252 in |
Overall Height | 43.0 mm |
Overall Height | 1.693 in |
Overall Length | 126.0 mm |
Overall Length | 4.961 in |
Bar End Material | GF PA |
Handle Colour | Black |
Handle Material | GF PA |
Handle Style | Angled Bridge |
Handle Type | Bridge Handle |
Mount Type | Push Fit |
Commodity Code | 3926300090 |
Thread Size | Non Threaded |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.