Quantity | Unit price |
---|---|
1 - 49 | £ 22.8004 |
50 + | £ 8.2429 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 137.0 mm |
---|---|
Base Length | 5.394 in |
Base Width | 28.0 mm |
Base Width | 1.102 in |
Mounting Hole Distance | 120.0 mm |
Mounting Hole Distance | 4.724 in |
Overall Height | 41.0 mm |
Overall Height | 1.614 in |
Overall Length | 137.0 mm |
Overall Length | 5.394 in |
Bar End Material | PA |
Handle Colour | Black |
Handle Material | PA |
Handle Style | Hexagonal |
Handle Type | Bridge Handle |
Mount Type | Threaded Insert |
Thread Size | M8 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue