Menu Search

Handle Grip 117.0 mm M8 PA Black

Bridge handle made from Polyamide, an impact resistant material that is lightweight and versatile. It is used for applications including electrical, machinery and cabinet making. It is resistant to impact, weather, and UV rays.
Item code:

465942

1668 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 28.08
50 + £ 7.1884
Standard pack: 50

Order any quantity

Total price:

£ 28.08

1 x £ 28.08

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bar End Material PA
Handle Colour Black
Handle Material PA
Handle Style Oval Bar
Handle Type Bridge Handle
Mount Type Threaded Insert
Commodity Code 3926909790
Thread Size M8

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us