Quantity | Unit price |
---|---|
100 + | £ 2.9709 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 145.0 mm |
---|---|
Base Length | 5.709 in |
Mounting Hole Distance | 117.0 mm |
Mounting Hole Distance | 4.606 in |
Overall Height | 40.0 mm |
Overall Height | 1.575 in |
Overall Length | 145.0 mm |
Overall Length | 5.709 in |
Bar End Material | PA |
Handle Colour | Black |
Handle Material | PA |
Handle Style | Flat Bar |
Handle Type | Bridge Handle |
Mount Type | Plain |
Commodity Code | 3926909790 |
Thread Size | M6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.