10273753
493521
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 17.6044 |
| 50 + | £ 17.2501 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 6.85 in |
|---|---|
| Base Length | 174.0 mm |
| Base Width | 0.201 in |
| Base Width | 5.1 mm |
| Mounting Hole Distance | 5.433 in |
| Mounting Hole Distance | 138.0 mm |
| Overall Height | 1.535 in |
| Overall Height | 39.0 mm |
| Overall Length | 6.85 in |
| Overall Length | 174.0 mm |
| Handle Colour | Black |
| Handle Material | PPN |
| Handle Style | Pull |
| Handle Type | Ergonomic Handle |
| Material | PPN |
| Mount Type | Screw Mount |
| Commodity Code | 3926909790 |
| Thread Size | Non Threaded |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue